text.skipToContent text.skipToNavigation

Catalog No. : LA1BU

Description:  ALUM PICTOGRAM SIGN AC/DC

UPC: 624616279973

Pictogram Exit Sign, single face, universal mount, Housing Colour: black, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, Battery Type: no battery, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting