text.skipToContent text.skipToNavigation

Catalog No. : L991CG-1

Description:  1/2 LR COND BODY W/ COVER & GASKET,

UPC: 785991185263

1/2 in. Threaded Die Cast Aluminum Conduit Body with Right Side Opening. For Use with Rigid/IMC Conduit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Rigid/IMC Conduit.

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Hub Size

1/2 in