Catalog No. : L981CG-1
Description: 1/2 T CONDUIT BODY W/CVR & GASKET,E
UPC: 785991185232
1/2 in. Threaded Die Cast Aluminum Conduit Body, T-Style. For Use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Application |
For Use with Rigid/IMC Conduit. |
Specifications
Material |
Aluminum Die Cast |
Classifications
Brand Name |
Steel City |
Sub Brand |
Iberville |
Dimensions
Hub Size |
1/2 in |