text.skipToContent text.skipToNavigation

Catalog No. : L962CG-1

Description:  3/4IN LB CONDUIT BODY W/CVR & GASKE

UPC: 785991185201

3/4 in. Threaded Die Cast Aluminum Conduit Body-Back Opening. For Use with Rigid/IMC Conduit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Rigid/IMC Conduit.

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Hub Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant