Alternate Catalog No. : L 90-1LN
Catalog No. : L90-1LN
Description: 90 ELBOW-1/2
UPC: 23386901051
1/2 Inch. 90 degree die cast zinc short radius elbow.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
To terminate a run of rigid or IMC conduit at box |
|
Application |
To join rigid or IMC conduit at right angles where lack of room prevents using a standard sweep elbow |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City / Iberville |
|
Standard |
UL E23018 |
Dimensions
|
Size |
2-Jan |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |