Alternate Catalog No. : L 750 NB
Catalog No. : L750NB
Description: LNG BRL CU 750 KCMIL,1/2 ON 1 3/4
UPC: 783786853175
Tin Plated Copper Two-Hole Belled-End NEMA Lugs. wire size 750 kcmil CU. Installing Dies 106, 24, 1 5/16. Length 7 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 9/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-13/16 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Belled/Flared End |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inch. Pad 1.750 inch wide x 3.125 inch. |
|
Wire Size |
750 kcmil |