text.skipToContent text.skipToNavigation

Catalog No. : L70G

Description:  CU 1COND 1HL MOUNT 14-4 GRN SCREW

UPC: 783786123100

Type L - Copper Single Conductor, One-Hole Mount for Conductor Range 14 Sol.-4 Str., Green Grounding Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cold forged from pure electrolytic copper with 99 percent conductivity.

Descriptors

Category

Mechanical connectors

Special Features

Cold forged from pure electrolytic copper with 99 percent conductivity.

Specifications

Material

Copper

Color

Metallic

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant