text.skipToContent text.skipToNavigation

Catalog No. : L70BP

Description:  CU TERM LUG 1CNDTR 1HL 4STR-14SOL

UPC: 783786129904

Tin Plated Copper Terminal Lug, Slot Head Bronze Screw, 1 conductor, 1 hole mount, Wire range Maximum 4 Stranded, Minimum 14 Solid,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4 AWG

Insulation

N

Material

Copper

Mounting

Screw

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant