text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 600-48

Catalog No. : L600-48

Description:  CU TP 4HOLE LUG WIRE 600 BOLT 1/2

UPC: 783786739370

Tin Plated Copper One-Hole Straight NEMA Lugs. wire size 600 kcmil CU. Installing Dies 96, 1 1-8/1. Length 5-9/32 inch. Pad 1-23/32 inch wide x 1-3/4 inch long x 1/4 inch thick. (1) 9/16 inch hole. Barrel 2-39/64 inch. CSA. UL listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.
UL E9809. CSA LR35518.

Dimensions

Size

5-5/16 inch X 1-3/4 inch wide

Wire Size

600 kcmil

Documents/Support Tools

Sales Drawing

Click here