text.skipToContent text.skipToNavigation

Catalog No. : L50-2LD2-ULT13W

Description:  6V50W PLASTIC COMBO 5W

UPC: 787321169608

Exit Combination Unit, single face ceiling or wall mount, 120/347VAC, Colour: factory white, Legend Colour: red, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting