text.skipToContent text.skipToNavigation

Catalog No. : L50-2LD1-ULTU2W

Description:  6V PLSTC EM LED COMBO UM 120/277VAC

UPC: 624050098871

Exit Combination Unit, universal, 2 faces backplate and canopy, 120/277VAC, Colour: factory white, Legend Colour: red, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting