text.skipToContent text.skipToNavigation

Catalog No. : L50-2LD1-ULTPU3W

Description:  6V PLSTC EM LED PICT CMB UNIV ADNA

UPC: 624050099526

Pictogram Combination Unit, Battery Type: lead-calcium, universal, 2 faces backplate and canopy, 120/347VAC, Voltage DC: 6V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: factory white, diagnostics, non-audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting