text.skipToContent text.skipToNavigation

Catalog No. : L50-2LD1-ULT13W

Description:  6V50W PLASTIC COMBO C/W 4W-LED MR16

UPC: 624050077494

Exit Combination Unit, single face ceiling or wall mount, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Colour: factory white, Legend Colour: red, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting