Alternate Catalog No. : L 4-48
Catalog No. : L4-48
Description: CU TinPlate 1 HL Lug No4, bolt 1/2
UPC: 783786739240
Tin Plated Copper One-Hole Straight NEMA Lug. wire size # 4 Stranded CU. Installing Dies 29, 161, 5/16, 8. Length 2-1/2 inch. Pad 47/64 inch wide x 1-7/64 inch long x 37/64 inch thick. (1) 17/32 inch hole. Barrel 1-1/16 inch. CSA. UL listed.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Length 2.500 inch. Pad .730 inch x 1.109 inch. |
|
Wire Size |
#4 STR AWG |