text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 4-2516

Catalog No. : L4-2516

Description:  CU TINPLT 2HL NEMA LUG SZ4 5/16IN

UPC: 783786739226

Tin Plated Copper Two-Hole Straight NEMA Lug. wire size # 4 Stranded. Installing Dies 5/16, 8, TP, 29. Length 2-23/32 inch. Pad 33/64 inch wide x 1-9/32 inch long x 5/64 inch thick. (2) 21/64 inch holes on 5/8 inch centers. Barrel 15/16 inch. UL listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • Tin Plated to Resist Corrosion

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

2-3/4 inch X 1/2 inch wide

Wire Size

#4 AWG

Documents/Support Tools

Sales Drawing

Click here