text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 4/0 N

Catalog No. : L4/0N

Description:  CU TINPLT 2HL NEMA LUG SZ4/0 1/2IN

UPC: 783786739127

Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 4/0 Stranded CU, 95 MM2. Installing Dies 54, 243, 15. Length 5-3/16 inch. Pad 1-3/64 inch wide x 3-1/16 inch long x 1/8 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-5/8 inch. CSA. UL listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • Tin Plated to Resist Corrosion

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

5-3/16 inch x 1-1/16 inch wide

Wire Size

4/0 AWG

Documents/Support Tools

Sales Drawing

Click here