text.skipToContent text.skipToNavigation

Catalog No. : L35P

Description:  CU TP 1COND 1HL MOUNT 14-8

UPC: 783786129959

Type L - Copper Single Conductor, One-Hole Mount for Conductor Range 14 Solid-8 Stranded, Tin-Plated, Slot Head Screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Copper

Finish

Tin Plated

Number Of Mounting Holes

1

Classifications

Brand Name

Blackburn

Standard

UL E9809, CSA 6591

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant