Catalog No. : L35
Description: CU 1COND 1HL MOUNT 14-8 SLOT SCREW
UPC: 783786130016
Type L - Copper Single Conductor, One-Hole Mount, Socket, Screwdriver Slot Head Screws, Conductor Range 14 Sol-8 Str, Length 13/16 Inch, Width 3/8 Inch, Height 3/8 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Cold forged from pure electrolytic copper with 99 percent conductivity.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Cold forged from pure electrolytic copper with 99 percent conductivity. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2233720_2010-01-12 | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |