text.skipToContent text.skipToNavigation

Catalog No. : L300GR-C

Description:  3 INCH GROUNDING LOCKNUT

UPC: 786210079837

Made or assembled in Canada.

3 Inch Zinc Grounding and Bonding Locknut for Hub for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Locknuts

Application

Replacement Locknut for Conduit Hubs

Specifications

Material of Construction

Zinc

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA
UL E3060, CSA

Dimensions

Thread Size

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002382 Locknut

Material

Other

Surface protection

Untreated

Documents/Support Tools

Sales Drawing

Click here