text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 3/0 N

Catalog No. : L3/0N

Description:  CU TINPLT 2HL NEMA LUG SZ3/0 1/2IN

UPC: 783786738984

Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 3/0 Stranded CU. Installing Dies 50, 243, BG, 5/8, 14. Length 5-1/8 inch. Pad 15/16 inch wide x 3 inch long x 1/8 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-1/2 inch. CSA. UL Listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • Tin Plated to Resist Corrosion

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.
UL E9809. CSA LR35518.

Dimensions

Size

5-1/8 inch x 11/16 inch wide

Wire Size

3/0 AWG

Documents/Support Tools

Sales Drawing

Click here