text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 2 E 3

Catalog No. : L2E3

Description:  CU FULLTENS COMP SPLICE SZ6A 5-3/16

UPC: 783786738755

Copper Full Tension Compression Splices - Copperweld Copper Conductors, wire size 6A, length 5-3/16 inch, installing dies - TLTN, 162.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

All splices are marked with conductor size, installing die references, and compression locations. Designed to develop 95 Percent or more of the conductors rated strength.

Specifications

Connection

Compression

Conductor Range

6A Copperweld Copper

Number Of Conductors

2

Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

5-3/16 inch length

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here