Alternate Catalog No. : L 2 C 5
Catalog No. : L2C5
Description: COPPER FULL TEN COMP SPLICE 4 STR
UPC: 783786738748
Copper Full Tension Compression Splices, wire size #4 Stranded CU, length 3-1/4 inch, diameter 14/64 inch, installing dies -TLTN 162 3/8. Pre-filled with compound and Capped.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Full Tension. RUS Accepted. Marked with Wire Size and Installation Die Codes |
Application |
Provides High Conductivity for Full-Tension Applications. |
Specifications
Connection |
Compression |
Conductor Range |
#4 STR |
Number Of Conductors |
2 |
Material |
Copper |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
length 3-1/4 inch |