text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 2000-4 N

Catalog No. : L2000-4N

Description:  CU TP 4HOLE NEMA LUG WIRE 2000

UPC: 783786738809

Tin Plated Copper Four-Hole Straight NEMA Lugs. wire size 2000 kcmil Stranded CU. Installing Dies 2.00, 34, 175. Length 8-1/16 inch. Pad 3-1/16 inch wide x 3-3/16 inch long x 29/64 inch thick. (4) 9/16 inch holes on 1-3/4 inch center. Barrel 3-1/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Tin Plated for Resistance Against Corrosion
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Dimensions

Size

8-1/16 inch x 3-1/16 inch wide

Wire Size

2000 kcmil

Documents/Support Tools

Sales Drawing

Click here