text.skipToContent text.skipToNavigation

n° de catalogue : L20-2LD2-ULTU3W

Description:  6V20W PLASTIC COMBO C/W 5W-LED MR16

UPC: 624050103353

Exit Combination Unit, universal, 2 faces backplate and canopy, 120/347VAC, Colour: factory white, Legend Colour: red, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 25W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence