text.skipToContent text.skipToNavigation

Catalog No. : L20-2LD1-ULTP13W

Description:  6V PLSTC EM LED PICTO CMB SF ADNA

UPC: 624050090677

Pictogram Combination Unit, Battery Type: lead-calcium, single face ceiling or wall mount, 120/347VAC, Voltage DC: 6V, Battery Wattage: 25W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: factory white, auto-diagnostics, non-audible, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting