text.skipToContent text.skipToNavigation

Catalog No. : L1802B-1

Description:  1-1/4INCH-2INCH BRASS GRND CLAMP,EA

UPC: 785991184426

1-1/4 Inch To 2 Inch Brass Heavy Duty Ground Clamp Wire Range: #10 - #2 Bare Copper Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Brass

Classifications

Brand Name

Steel City

Dimensions

Size

1/4 Inch to 2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant