text.skipToContent text.skipToNavigation

Catalog No. : L160B-1

Description:  1/2INCH-1INCH BRASS GRND CLAMP,1/BG

UPC: 785991184396

1/2 Inch -1 Inch Brass Heavy Duty Ground Clamp, Wire Range: #10-#2 Bare Copper Wire,1 Piece Per Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Brass

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch to 1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant