text.skipToContent text.skipToNavigation

Catalog No. : L1601-PC-S2R

Description:  35 SHORT SHANK WELL W/OTABS REPL

UPC: 783786630547

35kv, Short Shank Well without Bail Tabs and with Replaceable Well Stud (2-3/4 inch Bushing Shank Length)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

35 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here