text.skipToContent text.skipToNavigation

Catalog No. : L1601-PC-S1

Description:  35 SHORT SHANK WELL W/TABS NONREPL

UPC: 783786470488

35kv, Short Shank Well with Bail Tabs and Non-Replaceable Well Stud (2-3/4 inch Bushing Shank Length), side mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

35 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here