Catalog No. : L16-SI
Description: NMD90 ONE SCREW CONN 3/8 SNAP
UPC: 708917416647
One screw, Single Snap, 3/8 inch fitting for armored cable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Type |
Armored Cable |
|
Special Features |
Single Snap |
|
Application |
AC90 (BX): 14-2, 10-3 |
Specifications
|
Material |
Zinc Alloy |
Classifications
|
Brand Name |
Iberville |
|
Standard |
cULus 6B55 |
Dimensions
|
Size |
3/8 inch |
Documents/Support Tools
|
Sales Drawing |