text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 1/0-38 GCSCAB

Catalog No. : L1/0-38GCSCAB

Description:  COPPER COMP LUG 1/0 3/8 BOLT

UPC: 783786738588

Tin Plated Copper One-Hole Lug, wire size 1/0 Stranded Copper. Installing Dies 42, 163, 1/2, 12. Length 5-3/4 inch. Pad 3/4 inch wide x 13/16 inch long x 7/64 inch thick. (1) 13/32 inch diameter Hole. Barrel 4-3/16 inch long. CSA, UL listed. Includes 3/8-16 x 3/4 inch Screw and Insulating Rocket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Marked with Conductor Size and Die Reference. Includes CS 2277 Rocket Cover. Includes Screw.

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 5/750 inches

Wire Size

1/0 STR AWG

Documents/Support Tools

Instruction Sheet

Click here