text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 1/0-38

Catalog No. : L1/0-38

Description:  CU TP 4HOLE LUG WIRE 1/0 BOLT 3/8

UPC: 783786738571

Tin Plated Copper One-Hole Lug, wire size 1/0 Stranded Copper. Installing Dies 42, 163, 1/2, 12. Length 2-49/64 inch. Pad 49/64 inch wide x 57/64 inch long x 7/64 inch thick. (1) 13/32 inch diameter Hole. Barrel 1-7/16 inch long. CSA, UL listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.
UL E9809. CSA LR35518.

Dimensions

Size

2-3/4 inch X 3/4 inch wide

Wire Size

1/0 AWG

Documents/Support Tools

Sales Drawing

Click here