text.skipToContent text.skipToNavigation

Catalog No. : L.66.04SW

Description:  BRD HOSE 65COVR PA6.6 135C NW04 BLK

UPC: 786209958693

Black Braided Hose, (L66) Material - Polyamide 6,6, Conduit Size NW - 04
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Economical
  • Self extinguishing UL 94 V2
  • Free from halogens
  • Rail
  • Industrial and transport sectors
  • For bundling and protection of electrical wiring

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6.6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW04

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant