Catalog No. : L-14-50MH-0-C
Description: CABLE TIE 50LB 15IN BLK NYL MTG HOL
UPC: 728494912004
- Application Tools: ERG50, ERG120, QC-100, L-200, L-400-C
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 Weather Resistant |
Color |
Black |
Lock Mechanism |
Plastic Pawl |
Tensile Strength |
50 pounds , 222 newtons |
Classifications
Brand Name |
Catamount |
Dimensions
Width |
0.19 in , 4.8 mm |
Length |
14.9 in , 380 mm |
Thickness |
0.05 in , 1.3 mm |
Bundle Diameter |
0.0625 to 4 in , 1.59 to 101.6 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
4.8 mm |
Length belt/tape/tie |
380 mm |
Length belt/tape/tie |
14.9 inch |
Tie thickness |
1.3 mm |
Tie thickness |
0.05 inch |
Max. bundle diameter |
101.6 mm |
Min. holding force |
222 N |
Operation temperature |
-40-+85 °C |
Operation temperature |
-40-+185 °F |
Model |
Internal toothing |
Band closure |
Plastic lip/-cam |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
Type of fastening |
Screw hole |
MIL approval |
N |
UL approval |
Y |
Inflammability class of insulation material acc. with UL94 |
V2 |
Documents/Support Tools
Sales Drawing |