text.skipToContent text.skipToNavigation

Catalog No. : L-14-50-9-L

Description:  CABLE TIE 50 LB 14 IN NAT NYLON

UPC: 728494141879

Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 371mm (14.6 Inches), Width of 4.6mm (0.18 Inches), Thickness of 1.5mm (0.06 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), 50 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: ERG50, QC-100, L-200, L-400-C

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Plastic Pawl

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Catamount

Dimensions

Width

0.18 in , 4.6 mm

Length

14.6 in , 371 mm

Thickness

0.05 in , 1.3 mm

Bundle Diameter

4 in , 101.6 mm

ETIM EC000046 Cable tie

Band width

4.6 mm

Length belt/tape/tie

371 mm

Length belt/tape/tie

14.6 inch

Tie thickness

1.5 mm

Tie thickness

0.06 inch

Max. bundle diameter

101.6 mm

Min. holding force

222 N

Operation temperature

-40-+85 °C

Operation temperature

-40-+185 °F

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Surface protection

Untreated

Halogen free

Y

Colour

Natural colour

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

Documents/Support Tools

Sales Drawing

Click here

Click here