Catalog No. : L-14-50-9-D
Description: CABLE TIE 50LB 14 NAT NYLON 1-PC B
UPC: 728494912707
- Application Tools: ERG50, QC-100, L-200, L-400-C
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Lock Mechanism |
Plastic Pawl |
Tensile Strength |
50 pounds , 222 newtons |
Classifications
Brand Name |
Catamount |
Dimensions
Width |
0.18 in , 4.6 mm |
Length |
14.6 in , 371 mm |
Thickness |
0.05 in , 1.3 mm |
Bundle Diameter |
4 in , 101.6 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
4.6 mm |
Length belt/tape/tie |
371 mm |
Length belt/tape/tie |
14.6 inch |
Tie thickness |
1.5 mm |
Tie thickness |
0.06 inch |
Max. bundle diameter |
101.6 mm |
Min. holding force |
222 N |
Operation temperature |
-40-+85 °C |
Operation temperature |
-40-+185 °F |
Model |
Internal toothing |
Band closure |
Plastic lip/-cam |
Material |
Plastic |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Natural colour |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
Documents/Support Tools
Sales Drawing |