text.skipToContent text.skipToNavigation

Catalog No. : L-14-50-0-D

Description:  CABLE TIE 50LB 14 UV BLK 1-PC BULK

UPC: 728494912509

Standard Cable Tie, Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Black Color Nylon 6.6, Length of 371mm (14.6 Inches) for Bundle Diameter up to 101.6mm (4 Inches), Width of 4.6mm (0.18 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Operating Temperature of -40 Degrees Celsius (-40 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, 500 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: ERG50, QC-100, L-200, L-400-C

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6 Weather Resistant

Color

Black

Lock Mechanism

Plastic Pawl

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Catamount

Dimensions

Width

0.18 in , 4.6 mm

Length

14.6 in , 371 mm

Thickness

0.05 in , 1.3 mm

Bundle Diameter

4 in , 101.6 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000046 Cable tie

Band width

4.6 mm

Length belt/tape/tie

371 mm

Length belt/tape/tie

14.6 inch

Tie thickness

1.5 mm

Tie thickness

0.06 inch

Max. bundle diameter

101.6 mm

Min. holding force

222 N

Operation temperature

-40-+85 °C

Operation temperature

-40-+185 °F

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

Documents/Support Tools

Sales Drawing

Click here

Click here