Catalog No. : L-14-120-0-C
Description: CBLE TIE 120LB 14IN UV BLK 1-PC DIS
UPC: 728494911601
- Application Tools: ERG120
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 Weather Resistant |
Color |
Black |
Lock Mechanism |
Plastic Pawl |
Tensile Strength |
120 pounds , 534 newtons |
Classifications
Brand Name |
Catamount |
Standard |
UL E49405 |
Dimensions
Width |
0.3 in , 7.7 mm |
Length |
15 in , 381 mm |
Thickness |
0.07 In , 1.8 mm |
Bundle Diameter |
4 in , 101.6 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
7.7 mm |
Length belt/tape/tie |
381 mm |
Length belt/tape/tie |
15 inch |
Tie thickness |
1.8 mm |
Tie thickness |
0.07 inch |
Max. bundle diameter |
101.6 mm |
Min. holding force |
534 N |
Operation temperature |
-40-+85 °C |
Operation temperature |
-40-+185 °F |
Model |
Internal toothing |
Band closure |
Plastic lip/-cam |
Material |
Plastic |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |