Catalog No. : L-11-50MH-0-C
Description: CABLE TIE 50LB 11IN BLK NYL MTG HOL
UPC: 728494910604
- Application Tools: ERG50, ERG120, QC-100, L-200, L-400-C
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.19 in , 4.8 mm |
|
Length |
12.1 in , 309 mm |
|
Thickness |
0.05 in , 1.3 mm |
|
Bundle Diameter |
0.0625 to 3 in , 1.59 to 76.2 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
4.8 mm |
|
Length belt/tape/tie |
309 mm |
|
Length belt/tape/tie |
12.1 inch |
|
Tie thickness |
1.3 mm |
|
Tie thickness |
0.05 inch |
|
Max. bundle diameter |
76 mm |
|
Min. holding force |
222 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Screw hole |
|
MIL approval |
N |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V2 |
Documents/Support Tools
|
Sales Drawing |