text.skipToContent text.skipToNavigation

Catalog No. : L-11-50HS-0-D

Description:  CBL TIE 50LB 11IN BLK HEAT-STAB 1-

UPC: 728494910505

Cable Tie, Heat Stabilized Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (221 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 295.66mm (11.64 Inches), Width of 4.73mm (0.186 Inches), Thickness of 1.35mm (0.053 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Bulk Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: ERG50, QC-100, L-200, L-400-C

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6 Heat Stabilized

Color

Black

Lock Mechanism

Plastic Pawl

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Catamount

Standard

UL E49405

Dimensions

Width

0.187 in , 4.74 mm

Length

11.64 in , 295.66 mm

Bundle Diameter

3 in , 76.2 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here