text.skipToContent text.skipToNavigation

Catalog No. : L-11-50-9-C

Description:  CABLE TIE 50LB 11 NAT NYLON 1-PC D

UPC: 728494911205

Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 282mm (11.1 Inches), Width of 4.6mm (0.18 Inches), Thickness of 1.5mm (0.06 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: ERG50, QC-100, L-200, L-400-C

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Plastic Pawl

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Catamount

Standard

UL E49405
UL E49405

Dimensions

Width

0.18 in , 4.6 mm

Length

11.1 in , 282 mm

Thickness

0.05 in , 1.3 mm

Bundle Diameter

3 in , 76.2 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000046 Cable tie

Band width

4.6 mm

Length belt/tape/tie

282 mm

Length belt/tape/tie

11.1 inch

Tie thickness

1.5 mm

Tie thickness

0.06 inch

Max. bundle diameter

76.2 mm

Min. holding force

222 N

Operation temperature

-40-+85 °C

Operation temperature

-40-+185 °F

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Surface protection

Untreated

Halogen free

Y

Colour

Natural colour

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

Documents/Support Tools

Sales Drawing

Click here

Click here