text.skipToContent text.skipToNavigation

Catalog No. : L-11-120-9-C

Description:  CABLE TIE 120LB 11IN NATURAL NYLON

UPC: 728494111919

Heavy Duty Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 289mm (11.4 Inches), Width of 7.6mm (0.3 Inch), Thickness of 2mm (0.08 Inch), Tensile Strength Rating of 534 Newtons (120 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: ERG120

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Plastic Pawl

Tensile Strength

120 pounds , 534 newtons

Classifications

Brand Name

Catamount

Standard

UL E49405
UL E49405

Dimensions

Width

0.3 in , 7.6 mm

Length

11.4 in , 289 mm

Thickness

0.08 in , 2 mm

Bundle Diameter

0.28 to 2.8 in , 7 to 71 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000046 Cable tie

Band width

7.6 mm

Length belt/tape/tie

289 mm

Length belt/tape/tie

11.4 inch

Tie thickness

2 mm

Tie thickness

0.08 inch

Max. bundle diameter

71 mm

Min. holding force

534 N

Operation temperature

-40-+85 °C

Operation temperature

-40-+185 °F

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Natural colour

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y

Inflammability class of insulation material acc. with UL94

V2

Documents/Support Tools

Sales Drawing

Click here

Click here