Catalog No. : L 110
Description:
UPC:
3/8 Inch 90 Degree Angle Connector. Clamp Type. Zinc Die Cast. For AC or FMC. Cable Range 0.400 Inch to 0.630 Inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City / Iberville |
Dimensions
|
Size |
3/8 Inch |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Surface polished |
N |