text.skipToContent text.skipToNavigation

Catalog No. : KWGS-4N

Description:  BRZ WELD GROUND STUD 3X3 4H PAD

UPC: 783786737154

Bronze Weld Ground Stud, 3 X 3 inch, 4-Hole Pad 13/16 inch Thick, 3/4 inch Diameter, 6 inch Long Shank, 1-1/2 inch Diameter Head. GB-9502-BZ
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

3 x 3 inch Pad

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant