text.skipToContent text.skipToNavigation

Catalog No. : KVF18-110-20FDM

Description:  FULLY INSUL VIN 110 FEMALE DISCONN

UPC: 786210107219

Vinyl Fully Insulated 110 Disconnect (x.020) Wire Range 22-18 Bolt Hole n/a
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Vinyl

Finish

Tin Plated

Color

Red

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

22-18 AWG

ETIM EC000516 Round or flat plug/receptacle

Nominal cross section

0.5-1.5 mm²

Insulation

Fully isolated

Colour insulation

Red

Material insulation

Polyvinyl chloride (PVC)

Material

Brass