Catalog No. : KVF14-187-32FDM
Description: FULLY INS VINYL 187 FEMALE DISCONN
UPC: 786210107196
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Vinyl |
Finish |
Tin Plated |
Color |
Blue |
Insulation |
Vinyl |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E66716 |
Dimensions
Wire Size |
16-14 AWG |
Nominal cross section |
1.5-2.5 mm² |
Insulation |
Fully isolated |
Colour insulation |
Blue |
Material insulation |
Polyvinyl chloride (PVC) |
Material |
Brass |