Catalog No. : KV8-8R-D
Description: VINYL 8 AWG RING, NO.8 STUD
UPC: 786210781679
Vinyl Insulated Large Ring Ring Wire Range 8 Bolt Hole #8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Vinyl |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
8 AWG |