text.skipToContent text.skipToNavigation

Catalog No. : KV6-14R-W

Description:  VINYL RING, 6 AWG, 1/4 STUD

UPC: 786210781709

Vinyl Insulated Ring Terminal (Large), 6 AWG, 1/4 Inch Bolt Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

6 AWG