Catalog No. : KV18-6FF-M
Description: VINYL FLNGD FORK, 22-16, NO.6 STUD
UPC: 786210100197
Vinyl Insulated Flanged Fork Terminal, 22-16 AWG, #6 Bolt Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Vinyl |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-16 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |