text.skipToContent text.skipToNavigation

Catalog No. : KV18-12PT-M

Description:  VINYL PIN, 22-16,

UPC: 786210100906

Vinyl Pin Terminal Wire Range 22-18 Bolt Hole n/a
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Pin shape

Insulation

Polyvinyl chloride (PVC)

Reel packaging

N

AWG-range

22-18